GLAS Smart Thermostat

Unit Price:
$319.00

The GLAS smart thermostat by Johnson Controls is the perfect blend of form and function. Featuring a vibrant translucent OLED touchscreen, the clearly smart thermostat maintains a comfortable space while it saves energy and monitors air quality. For easy voice control, GLAS works with Amazon Alexa, Google Assistant and is built with Microsoft Cortana. The GLAS by JCI smart thermostat app allows you to easily tweak the temperature from anywhere.

GLAS works with most 24-volt heating and cooling systems, including: gas, electric, oil, radiant, and forced air. Just remove the faceplate from your current thermostat and confirm you have some of the following labeled wires:

  • Power (C, RH, RC)
  • Conventional (2H/2C), (W1, W2, Y1, Y2)
  • Heat Pump (O/B)
  • Fan (G)
  • Humidifier, Dehumidifier, Ventilator, HRV, ERV (AUX)
  • GLAS smart thermostat with anodized metallic finish
  • Quick start guide
  • Installation instructions
  • Paintable back plate
  • Screws and drywall anchors
  • C-wire adapter
  • Air seal
  • Wiring stickers

1.18 in. D x 5.51 in. W x 5 in. H

(30mm x 140mm x 127mm)

Order GLAS